Work Visible Core Cotton Tee
As low as
$36.95
In stock
Only %1 left
SKU
1457427
The classic silhouette of our indispensable t-shirt is a wardrobe essential. Crafted from a variety of high-quality cotton blends, including 100% cotton, it offers ultimate comfort. With color options like neon, heather, and more, it's a versatile choice. Plus, the removable tag adds to the overall comfort and relabeling convenience
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |