Women's Relaxed Short Sleeve Tee
As low as
$22.95
In stock
Only %1 left
SKU
1535698
Crafted with a feminine cut, this jersey tee excels in comfort and dependability. With its ring spun, combed cotton for maximum softness, this relaxed shirt is a perfect layering piece or works great on its own for all day wear.
Details
- 100% Airlume cotton
- Relaxed fit
- Side-seamed
- Cummins logo on sleeve
- Women's sizing
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |