CarharttĀ® Midweight Hoodie
As low as
$67.95
In stock
Only %1 left
SKU
1528261
Packing heavy-duty protection that wonāt weigh you down, this hoodie excels its own for light warmth or layers easily for colder days. CarharttĀ® quality shines with the triple-stitched seams while features such as a front pocket and drawstring hood make this comfortable hoodie the perfect pullover for lounging or going about your day.
Details
- 50% cotton / 50% polyester
- Triple-stitched main seams
- Drawstring hood
- Front pouch pocket
- Screen printed Cummins "C" logo on chest
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |