Jersey Short Sleeve Tee
As low as
$17.99
Regular Price
$22.95
You Save 22% ($4.96)
In stock
Only %1 left
SKU
1452985
Keep it simple yet comfortable with our classic everyday t-shirt. Combed, ring spun jersey cotton is super soft and suitable for all-day wear while the unisex fit makes this tee a great choice for anyone.
Details
- 100% cotton
- Tear-away label
- Side-seamed
- Taped shoulders
- Unisex fit
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |