NikeĀ® Dri-FIT Pebble Texture Polo
As low as
$41.95
In stock
Only %1 left
SKU
1513204
Look sharp while staying comfortable on the course, at the game, or anywhere your busy day takes you. Moisture-wicking Dri-FIT system keeps you cool while the subtle pebble texture and pearlized buttons add elevated accents to this sleek Cummins polo.
Details
- 100% polyester
- Embroidered Cummins "C" logo on chest
- Moisture-wicking Dri-FIT
- Pebble texture
- Two pearlized buttons
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |