Women's Stretch Heavyweight Pique Polo
As low as
$30.99
Regular Price
$50.95
You Save 39% ($19.96)
In stock
Only %1 left
SKU
1533422
Crafted in a heavier knit than a typical polo, this shirt is a fine choice for looking sharp while working or simply going about your day. The easy-moving fabric offers moisture-wicking relief when the heat is on while the black satin-finished buttons add another touch of style.
Details
- 58% cotton / 39% polyester / 3% spandex diamond pique
- Button-backed ribbed collar and ribbed cuffs
- 5-button placket with satin-finished buttons
- Satin-twill neck tape
- Moisture-wicking properties
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |