Plaid Flannel Shirt
As low as
CA$65.95
In stock
Only %1 left
SKU
1549573
Experience the perfect blend of comfort and style with our Classic Plaid Flannel Shirt. Designed for those who appreciate timeless fashion and cozy warmth, this shirt is a must-have addition to your wardrobe.
Details
- 4.4 oz. Ultra-soft cotton/polyester flannel
- Open collar
- Double chest pockets
- Rounded adjustable cuffs
- Black/white
- Embroidered
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |