Cruiser Engine T-Shirt

As low as CA$40.94
In stock
Only %1 left
SKU
1546550
Get ready to elevate your casual wardrobe with the Cummins Cruiser Engine T-Shirt, a perfect blend of style, comfort, and passion for engineering excellence. This t-shirt is designed for those who admire the power and reliability of Cummins engines, bringing a touch of automotive pride to your everyday attire.

Details

  • 100% cotton
  • 4.2 oz. Jersey knit
  • Black
  • Screenprint

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.