Cruiser Truck T-Shirt
As low as
CA$33.95
In stock
Only %1 left
SKU
1546548
Rev up your style with our Cummins Cruiser Truck T-Shirt, designed for true truck enthusiasts and fans of the legendary Cummins engine. Made from premium, soft cotton, this t-shirt offers maximum comfort and durability, perfect for both the open road and casual wear.
Details
- 100% cotton
- 4.2 oz. Jersey knit
- Dusty brown
- Screenprint
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |