Classic Hooded Sweatshirt
As low as
CA$50.95
In stock
Only %1 left
SKU
1549281
Embrace comfort and warmth with our premium hooded sweatshirt, designed to be your go-to for chilly days and relaxed evenings. Crafted from soft, durable fabric, it promises exceptional comfort and lasting quality. The adjustable drawstring hood adds a touch of versatility, while the kangaroo pocket offers practical storage and a cozy hand rest. Whether you're lounging at home, running errands, or meeting friends, this sweatshirt is your perfect companion.
Details
- 60% cotton, 40% polyester
- Made with sustainably sourced North America cotton
- Double-needle coverstitching on neckline, cuffs, armholes, hood and waistband
- Two-ply hood with aluminum grommets
- Single-needle set pocket with double-needle hemmed opening
- Contrasting jersey hood lining, neck tape and drawcord
- 1x1 rib cuffs & waistband with spandex
- Tear away label
- Red
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |