Women's Performance Polo
As low as
CA$52.95
In stock
Only %1 left
SKU
1549287
Elevate your game with our Performance Polo Shirt, crafted for those who demand excellence both on and off the field. Engineered with advanced moisture-wicking technology, it keeps you cool and dry even during the most intense moments. The lightweight fabric provides unparalleled comfort and freedom of movement, ensuring you stay focused on your performance.
Details
- 61% polyester, 39% cotton
- Dual-sided mesh pique knit constructed of fine denier wicking polyester on the outside and soft-as-cotton wicking blend on the inside
- Moisture-wicking performance with UV 15-39 protection
- Matching flat-knit collar
- Stylized open placket
- Curved back yoke with center pleat
- Black
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |