It’s OK T-Shirt
As low as
CA$28.95
In stock
Only %1 left
SKU
1552063
Help Cummins destigmatize mental health in our workplace by purchasing an It’s OK t-shirt. Wear it to work to let co-workers know Cummins is a safe place to talk about your mental health and “we’re all in this together.
Details
- Made from preshrunk ringspun cotton and polyester blends
- Features seamless collar, taped neck, and double-needle stitching
- Tear away label for comfort
- Eco-friendly, using 45% renewable energy
Size Chart
Men/Gender Neutral
| Size | Chest (inches) | Chest (cm) |
|---|---|---|
| XS | 36-37 | 91-94 |
| S | 38-39 | 97-99 |
| M | 40-42 | 102-107 |
| L | 43-46 | 109-117 |
| XL | 47-50 | 119-127 |
| 2XL | 51-53 | 130-135 |
| 3XL | 54-57 | 137-145 |
| 4XL | 58-60 | 147-152 |
| 5XL | 61-63 | 155-160 |
Check items to add to the cart or










