Classic Tri-Blend T-Shirt
As low as
CA$50.95
In stock
Only %1 left
SKU
1549270
Elevate your casual ensemble with the Classic Tri-Blend T-Shirt. Embrace comfort. Embrace style.
Details
- 50% polyester, 25% Airlume combed and ring-spun cotton, 25% rayon
- Retail fit
- Ribbed cuffs
- Side-seamed
- Tear away label
- Sustainably produced
- Color: Black
Size Chart
Men/Gender Neutral
| Size | Chest (inches) | Chest (cm) |
|---|---|---|
| XS | 36-37 | 91-94 |
| S | 38-39 | 97-99 |
| M | 40-42 | 102-107 |
| L | 43-46 | 109-117 |
| XL | 47-50 | 119-127 |
| 2XL | 51-53 | 130-135 |
| 3XL | 54-57 | 137-145 |
| 4XL | 58-60 | 147-152 |
| 5XL | 61-63 | 155-160 |
Check items to add to the cart or










