Women's Jersey V-Neck T-Shirt
As low as
CA$29.95
In stock
Only %1 left
SKU
1549260
Discover comfort and style with our Jersey V-Neck Tee. Crafted from soft, breathable jersey fabric, this versatile essential is perfect for everyday wear. Its relaxed fit offers a flattering silhouette, while the V-neckline adds a touch of elegance. Whether you're lounging at home or out and about, this tee promises comfort without compromising on style.
Details
- 100% Pre-shrunk combed and ringspun cotton
- Relaxed fit
- Side-seamed
- Tear away label
- Black
Size Chart
Women
| Size | Bust (inches) | Bust (cm) |
|---|---|---|
| XS | 32-33 | 81-84 |
| S | 34-35 | 86-89 |
| M | 36-37 | 91-94 |
| L | 38-41 | 97-104 |
| XL | 42-46 | 107-117 |
| 2XL | 47-51 | 119-130 |
| 3XL | 52-55 | 132-140 |
| 4XL | 56-60 | 142-152 |
Check items to add to the cart or










