Holiday Sweater

As low as $75.95
In stock
Only %1 left
SKU
1546551
Get ready to slay the holidays in this cozy, festive sweater! Bright patterns and the Cummins red to make it pop like holiday lights, while the soft knit keeps you warm and snug. Perfect for parties or cozy nights in, it’s your go-to for instant holiday cheer!

Details

  • 100% Acrylic
  • Premium quality threads
  • Custom tags included
  • Machine washable
  • Red

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.