Malibu Sunglasses
Special Price
$6.99
Regular Price
$9.95
You Save 30% ($2.96)
In stock
Only 5 left
SKU
1457064-00
Introducing Cummins Malibu Sunglasses, the perfect blend of style and functionality. These one-size-fits-all sunglasses are designed to keep you looking cool while protecting your eyes from harmful UV rays. With sleek lenses measuring 1.8" H x 2.1" W and arms measuring 5.5W/Max H = 0.5", Min H = 0.2", they offer a comfortable fit for all. Complete with a convenient pouch measuring 2.5" W x 4.5" H, these sunglasses are available in vibrant multi-color options. Elevate your fashion game and shield your eyes with Cummins Malibu Sunglasses
Details
- Lenses: 1.8″ H x 2.1″ W
- Arms: 5.5W/Max H = 0.5″, Min H = 0.2″
- Pouch: 2.5″ W x 4.5″ H
- Multi color
Reviews
Write Your Own Review
Shipping
Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).
Satisfaction Guarantee
If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.
Check items to add to the cart or

