OGIO Evolution Polo
As low as
$46.95
In stock
Only %1 left
SKU
1452984
With its moisture wicking properties and stretch fabric, this OGIO polo gets you ready for the game or the job site. When the job's done, this polo's forward shoulders and clear gray buttons transform it into an elevated piece for any evening get-together.
Details
- 83% polyester / 12% rayon / 5% spandex
- 3-button placket
- Clear smoke gray buttons
- Forward shoulders
- Cummins "C" logo on chest
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |