OGIO Evolution Ladies Polo
As low as
$46.95
In stock
Only %1 left
SKU
1549931
Set a sustainable example in this certified carbon neutral C-FREE® polo that is made from recycled materials. Designed for optimal movement and performance, Regain Polos are pill-resistant and they combat moisture and UV rays, so you look good while doing good.
Details
- 5-ounce, 88/12 recycled poly/recycled spandex with stay-cool wicking technology
- Carbon footprint neutralized through Carbonfree® certification
- UPF rating of 50
- OGIO heat transfer label for tag-free comfort
- Self-fabric collar
- Recycled, embossed OGIO neck tape includes 80% recycled content
- 5-button placket
- Dyed-to-match, matte-finish buttons include 20% recycled content
- Forward shoulders
- Embroidered dyed-to-match O crafted with recycled thread at left sleeve
- Side vents
- Slightly dropped back hem
- Grey
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |