Women's SuperPro Twill Shirt
As low as
$41.95
In stock
Only %1 left
SKU
1549922
The ultimate in professional performance, this wrinkle-resistant shirt also releases stains. The soft, smooth fabric gives you a polished look that’s comfortable enough for year-round wear.Â
Details
- 4.3-ounce, 55/45 cotton/poly twill
- Stain release
- Wrinkle-resistant
- Easy Care
- Open collar
- Dyed-to-match buttons
- Rounded adjustable cuffs
- Back yoke
- Black
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |