Accelerate The Shift™ V-Neck Tee
As low as
$19.95
In stock
Only %1 left
SKU
1548500
Feel your impact in this crazy-soft sustainable tee that uses an equivalent of up to 6 recycled plastic water bottles.
Details
- 4.2-ounce, 50% recycled polyester, 25% organic ring spun cotton, 25% modal
- 1x1 rib knit neck
- Shoulder to shoulder taping
- Side seams
- Recycled tear-away label
- Green
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |