Accelerate The Shift™ Tee

As low as $18.95
In stock
Only %1 left
SKU
1548499
Feel your impact in this crazy-soft sustainable tee that uses an equivalent of up to 6 recycled plastic water bottles.

Details

  • 4.2-ounce, 50% recycled polyester, 25% organic ring spun cotton, 25% modal
  • 1x1 rib knit neck
  • Shoulder to shoulder taping
  • Side seams
  • Recycled tear-away label
  • Green

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.