Accelera Long Sleeve

As low as $25.95
In stock
Only %1 left
SKU
1546011
Eco-chic tee alert! Our shirt embraces sustainability with recycled cotton and polyester, preserving nature's hues. C-FREE™ certified, it offsets its carbon footprint. Stylishly green, cozy, and guilt-free—wear your love for Mother Nature!

Details

  • 4.5-ounce, 50% recycled cotton/50% post-consumer recycled polyester, 30 singles
  • 1x1 rib knit neck
  • Shoulder-to-shoulder taping
  • Side seams
  • 1x1 rib knit cuffs
  • Recycled tear-away label

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.