Dri Duck Softshell Jacket

As low as $111.95
In stock
Only %1 left
SKU
1471946
A sleek blend of style and function, this softshell jacket delivers all-day comfort in a durable, modern design. The dual-color finish sets it apart, while the lightweight construction provides reliable protection against wind and drizzle. Complete with secure zippered pockets and an easy full-zip closure, it’s built for both practicality and style.

Details

  • 90% polyester / 10% spandex
  • Wind- and water-resistant
  • Exterior chest pocket with zipper closure and interior media port
  • Interior cell phone pocket with hook-and-loop closure
  • Exterior hand pockets with zipper closure
  • Embroidered logo
  • Navy/Grey

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Shipping

Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).

Satisfaction Guarantee

If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.

 

You Might Also Like

Copyright 2026 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.