Women's Allmade Tri-Blend Tee
As low as
$24.95
In stock
Only %1 left
SKU
1464620
Experience comfort and sustainability with our Women's Tri-blend tee. Made from a blend of 50% recycled polyester, 25% organic ring-spun cotton, and 25% modal, this ultra-soft tee utilizes up to 6 recycled plastic water bottles. Features include a 1x1 rib knit neck, shoulder-to-shoulder taping, and side seams, adorned with 3D white-on-white embroidery for a stylish touch.
Details
- Ultra-soft Women's Tri-blend tee made from 50% recycled polyester, 25% organic ring-spun cotton, and 25% modal
- Utilizes the equivalent of up to 6 recycled plastic water bottles
- Features a 1x1 rib knit neck, shoulder-to-shoulder taping, and side seams
- Decorated with stylish 3D white-on-white embroidery
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |