Leather Messenger Bag
Special Price
$168.99
Regular Price
$225.95
You Save 25% ($56.96)
In stock
Only 42 left
SKU
1457285-00
Made of Ballistic Nylon and luxurious milled leather. This elegantly styled bag is light in weight and convenient to carry. It has a large compartment with a laptop provision and bubble pads for extra protection. It also holds essentials like files, documents, etc. The bag features brushed nickel hardware, credit card slots, pen holders, and an inside zippered pocket. It has detachable shoulder handle straps and an exterior zippered pocket.
Details
- Made of Ballistic Nylon and luxurious milled leather.
- Comes with a large compartment with a Laptop provision
- Brushed nickel hardware.
- Credit card slots, pen holders, and an inside zippered pocket.
- Detachable shoulder handle straps.
- Exterior zippered pocket.
- Dimensions: 13.5” x 12” x 4”.
Reviews
Write Your Own Review
Shipping
Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).
Satisfaction Guarantee
If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.
Check items to add to the cart or


