Camo Cooler

CA$41.95
In stock
Only 100 left
SKU
1549288-00
Your ultimate companion for keeping refreshments chilled on the go. With a camouflage design that blends style with outdoor ruggedness, this cooler holds up to 24 cans effortlessly. Perfect for picnics, tailgates, or camping trips, it features durable insulated material to maintain cold temperatures. Easy to carry with a convenient adjustable shoulder strap, it's the ideal choice for any outdoor adventure. Stay cool and organized with the 24 Can Camo Cooler, your go-to solution for keeping drinks cold and refreshing wherever you roam.

Details

  • 24-Can Capacity Cooler
  • Durable 600D material
  • 1.25" x 46" Adjustable shoulder strap
  • Zippered main compartment with heat-sealed PEVA lining
  • Zippered front pocket
  • Mesh side pocket
  • Side pocket with hook & loop flap
  • Water bottle pocket with zip cord closure
  • Bottom stiffener
  • 11" W x 11.5" H x 8.5" D
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.