OGIO® Excelsior Backpack
CA$118.95
In stock
Only 50 left
SKU
1549262-00
Introducing the OGIO® Excelsior Backpack, your perfect companion for daily adventures. Crafted with durable materials and thoughtful design, it offers ample space for all your essentials. Stay organized with multiple compartments and enjoy comfort with padded shoulder straps. Ideal for work, school, or travel, this backpack blends style with functionality effortlessly. Upgrade your carrying experience with OGIO®, where innovation meets everyday convenience.
Details
- 600D printed polyester/600D shadow ripstop polyester
- Large secondary compartment for belongings and essentials
- Main compartment with padded laptop and tablet/e-reader sleeves
- Easy-access front sleeve pocket
- Front zippered pocket with deluxe organization panel and key clip
- Fleece-lined valuables pocket
- Ergonomic padded straps with adjustable sternum strap
- Fits most 17" laptops; laptop sleeve: 15.5"h x 11.25"w x 1.5"d
- Dimensions: 19.5"h x 13.5"w x 9"d
- Capacity: 2,400 cubic inches/39.3L
- Weight: 2 lbs./0.9kg
- Black