Reliable Innovation Socks
$11.95
In stock
Only 20 left
SKU
1559944-00
Where design meets discovery. These Reliable Innovation socks feature a bold, abstract world map layered over a clean black grid—creating a dynamic, high-contrast look inspired by global connection and modern graphic art. Pops of color and organic shapes add movement and depth, while the Cummins × Design Series branding brings everything together with a sharp, polished finish.
Details
- 81% polyester, 11% cotton, 7% rubber, 1% spandex
- Fully sublimated
- Custom Design Series backer card
Reviews
Write Your Own Review
Shipping
Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).
Satisfaction Guarantee
If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.
Check items to add to the cart or











