Power Onward 6-in-1 Power Bank

$25.95
In stock
Only 50 left
SKU
1471959-00
Never lose power when you need it most. This power bank is the ultimate companion for your mobile life, offering a powerful battery in a slim, pocket-friendly design. It's the perfect way to keep your phone, earbuds, and other tech charged for whatever the day brings.

Details

  • Material: Plastic
  • Product dimensions: 2.64" x 4.57" x 0.4"
  • Product weight: 144.07 g
  • Battery capacity: 5,000mAh
  • Battery type: Lithium polymer
  • Recharge time: 3 hours
  • Output/Input: 5V/2A

Please note that due to the lithium-ion batteries included in this item, it can only be shipped via Ground. If an alternative method is selected at checkout, this item will be shipped separately.

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Shipping

Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).

Satisfaction Guarantee

If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.

 

You Might Also Like

Check items to add to the cart or
Copyright 2026 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.