Carbon Fiber Red Pickleball Paddle
$83.95
Estimated Ship Date: 8/1/2025
SKU
1471179-00
Serve up strength with the Cummins Design Series Pickleball Paddle. Engineered for players who demand grit, style, and control on the court. Featuring bold, industrial-inspired graphics and lightweight composite construction, these paddles deliver the perfect balance of durability and finesse. Whether you're battling in a weekend tournament or blowing off steam after a shift, you'll play with the same legendary power that drives Cummins.
Please note this is only 1 paddle
Details
- Overall Size: 15.7” x 7.8"
- Handle Size: 4.9"
- Grip Circumference 4.5”
- Raw Carbon Fiber with UTS Surface
- Anti-Slip Sweat-Absorbing Grip
- Red
- Full color decoration