Dri Duck 12 Can Cooler
$129.95
In stock
Only 10 left
SKU
1471176-00
From the jobsite to the campsite, the Dri Duck 12 Can Cooler is built to keep up. Designed to hold up to 12 standard cans, this compact cooler combines durability with convenience, keeping your drinks cold and your day hassle-free.
Details
- Product Size: 11" W x 11" L x 9.4" D
- 600D TPU polyester, EVA lining
- Hand carry straps or shoulder strap
- Built in bottle opener on front of bag and front MOLLE straps for adding extra gear
- Holds up to 11lbs
- Black
- Screenprint logo
Reviews
Write Your Own Review
Shipping
Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).
Satisfaction Guarantee
If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.
Check items to add to the cart or










