No.28 Indy 500 T-Shirt
As low as
$33.95
In stock
Only %1 left
SKU
1556237
Gear up for race day with the No. 28 Car Indy 500 Tee — a must-have for fans who lives life in the fast lane. Featuring bold graphics and a clean design, this shirt celebrates the power, speed, and precision of the iconic #28 car as it tears through the track at The Greatest Spectacle in Racing. Whether you're trackside or watching from home, show your pride in high-octane style.
Details
- 4.3 oz., 32 singles
- 60% combed ringspun cotton, 40% polyester jersey
- Ice Blue
- Screenprint
Reviews
Write Your Own Review
Shipping
Shipping and handling charges are automatically calculated and added to your order based on its total weight. For shipments outside the U.S., additional import duties and costs may apply and are the responsibility of the customer. For questions regarding expedited shipping or order processing, please contact Customer Service at +1-888-818-0969 (Monday – Friday, 5:00 a.m. – 5:00 p.m. PST).
Satisfaction Guarantee
If you are not completely satisfied with your purchase for any reason, return the merchandise within 60 days of receipt for exchange or refund. Refer to the Returns & Exchanges form (included with your shipment) or call +1-888-818-0969 for details.
Check items to add to the cart or


