Yeti 16 oz. Stackable Rambler
$38.95
In stock
Only 72 left
SKU
1464633-00
The 16 oz. Yeti Rambler in Wild Vine Red features double-wall vacuum insulation, 18/8 kitchen-grade stainless steel, and is dishwasher safe. Dimensions are 3.5” W x 5.0” H, decorated with engraving.
Details
- Color: Wild Vine Red, 16 oz. capacity
- Material: 18/8 kitchen-grade stainless steel, double-wall vacuum insulated
- Dimensions: 3.5” W x 5.0” H, dishwasher safe, engraved decoration