Women's 1/4-Zip Sweatshirt
As low as
$37.99
Regular Price
$53.95
You Save 30% ($15.96)
In stock
Only %1 left
SKU
1457414
Elevate your style with these durable and colorfast quarter-zips. Crafted from 9-ounce, 65/35 ring spun combed cotton/poly fleece, they offer a better fit with minimal shrinkage. Featuring a 2x2 rib knit collar and cuffs with spandex, a twill-taped neck, and an open hem. These quarter-zips proudly showcase the Cummins emblem embroidered on the left chest. Stay comfortable and fashionable.
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |