Enhanced Visibility Pullover Hoodie

As low as $56.95
In stock
Only %1 left
SKU
1457425
Elevate your worksite essentials with this high-visibility, moisture-wicking layer. Crafted from 5.5-ounce 100% polyester smooth-faced fleece, it features a black bottom front and lower sleeves for a polished look. The three-panel hood, drawcord closure, and taped neck add practicality, while the front pouch pocket, rib-knit cuffs, and hem offer comfort. (Note: This item is non-ANSI compliant.)

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.