Fleece Vest
As low as
$46.95
In stock
Only %1 left
SKU
1549945
A smooth face, brushed back and coverstitching make this warm fleece vest a classier alternative to more casual fleece.
Details
- Can be zipped in and secured by snap attachment inside an outer Collective layer
- 5.9-ounce, 100% polyester fleece
- Dyed-to-match and contrast coverstitch
- Slightly longer length
- Ruching at collar
- Molded center front zipper
- Front reverse-coil zippered pockets
- Black
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |