Cummins Text Logo Cling
$3.95
In stock
Only 125 left
SKU
1546557-00
Cummins Cling offers a removable 11" design on 280mm PVC, boasting clear and white hues. Ideal for display, with a 9" text size and screen-printed decoration, delivering a sleek aesthetic.
Details
- Cummins Cling: Removable 11" design on 280mm PVC.
- Size: 11" Diameter / Text Size 9"
- Material: Removable PVC
- Decoration: Screen Print
- Color: White / Clear