Cruiser Block T-Shirt

As low as $24.95
In stock
Only %1 left
SKU
1546549
The Cruiser Block Tee, crafted from 100% cotton, features a 4.2-ounce jersey and 1x1 rib collar for comfort. Styled with a screen print, it comes in a sporty Athletic Heather color.

Details

  • Material: 100% Cotton
  • Weight: 4.2 oz Jersey, 1x1 Rib Collar
  • Decoration: Screen Print
  • Color: Athletic Heather

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.