Lambswool Mirco Sherpa Blanket
$59.95
Out of stock
SKU
1464640-00
The Deluxe Super-Soft Lambswool-like Microsherpa Blanket measures 50” x 60” and is made of 100% polyester. Packed in a clear vinyl gift bag, it features a grey faux leather patch with laser etching.
Details
- Material: 100% Polyester, lambswool-like microsherpa
- Size: 50” x 60”
- Packing: Comes in a clear vinyl gift bag
- Decoration: Laser etched faux leather patch
- Color: Grey