Big Thunder Tote Bag
$6.95
In stock
Only 74 left
SKU
1464624-00
The Big Thunder Tote Bag in forest green offers superior quality and durability. Made from 100 GSM premium non-woven polypropylene, it features dual reinforced 20" handles and a plastic bottom insert. Measuring 13" W x 10" D x 15" H, this stylish tote is perfect for groceries or daily use, with screen print decoration for an added touch.
Details
- Color: Forest Green
- Material: 100 GSM premium non-woven polypropylene
- Size: 13" W x 10" D x 15" H
- Handles: Dual reinforced 20" handles
- Decoration: Screen Print