The North Face Ridgewell Soft Shell Jacket

As low as $188.95
In stock
Only %1 left
SKU
1464622
The Ridgewall features an abrasion- and wind-resistant outer shell with a warm, technical gridded fleece interior, making it the ultimate mid-weight choice for active outdoor adventures, complete with non-PFC DWR finish.

Details

  • 306 g/m² WindWall™—100% recycled post-consumer polyester with non-PFC durable water-repellent (DWR) finish (solid)
  • 316 g/m² WindWall™—100% polyester with non-PFC durable water-repellent (DWR) finish (heather)
  • Highly wind-resistant with wind permeability at less than 10 CFM (0 CFM is 100% windproof)
  • Brushed micro-gridded fleece interior with reverse-coil center front zipper and hand pockets
  • Interior hem cinch-cord and embroidered The North Face logo on left sleeve and right back shoulder

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.