Cummins Oil Engine Long Sleeve

As low as $24.95
In stock
Only %1 left
SKU
1464618
The Cummins Oil Engine Long Sleeve is crafted from 100% recycled fabric for a blend of sustainability and comfort. It features soft, high-quality material made from 60% recycled cotton and 40% polyester, with Light Heather Grey containing recycled rayon. The shirt includes a 1x1 rib knit neck and shoulder-to-shoulder taping for added durability.

Details

  • 100% recycled fabric, never re-dyed, made from reclaimed material
  • 5.3-ounce, 60% recycled cotton/40% recycled polyester, 24 singles
  • Light Heather Grey: 54% recycled cotton/40% recycled polyester/6% recycled rayon
  • 1x1 rib knit neck and shoulder-to-shoulder taping

Size Chart

Men/Gender Neutral

Size Chest (inches) Chest (cm)
XS 36-37 91-94
S 38-39 97-99
M 40-42 102-107
L 43-46 109-117
XL 47-50 119-127
2XL 51-53 130-135
3XL 54-57 137-145
4XL 58-60 147-152
5XL 61-63 155-160
 
Copyright 2024 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.