Power Onward Tee
As low as
$24.95
In stock
Only %1 left
SKU
1464617
The Onward tee is crafted from 4.3-ounce, 100% combed ring spun cotton with 32 singles for a soft and lightweight feel. It features a 1x1 rib knit neck, shoulder-to-shoulder taping for added durability, and a tear-away label for comfort. The side seams ensure a flattering fit, and the tee comes in a vibrant Cardinal color, making it both stylish and comfortable for everyday wear.
Details
- 4.3-ounce, 100% combed ring spun cotton, 32 singles
- 1x1 rib knit neck
- Shoulder to shoulder taping
- Tear-away label
- Side seamed
- Color: Cardinal
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |