Tangelo Vivid 300 Mini Projector

Special Price $104.99 Regular Price $149.95

You Save 30% ($44.96)

In stock
Only 10 left
SKU
1457458-00
Elevate your multimedia experience with this versatile projector. Adapt to your preference with adjustable aspect ratios and displayable colors. The built-in speaker provides clear audio, with variable audio-out support. Available in elegant white with the Cummins logo imprinted in black.

Details

  • Native Resolution: WVGA / 320 x 240 pixels.
  • Aspect Ratio: 4:3 / 16:9.
  • Displayable Colors: 1.6M.
  • Display Size: 14 in - 80 in.
  • Projection Distance: 1.5 ft - 9 ft.
  • Interface: DC, USB, HDMI, Micro SD, Audio, & 5V-IN.
  • Audio Formats: MP3, WMA, M4A, AAC.
  • Image Formats: JPG, JPEG, BMP, GIF, PNG.
  • Speaker: Built-in 1x4Ω3W speaker, variable audio-out.
  • Power: 20±3W.

Please note: This item contains batteries and must be shipped via Ground delivery.

 
Copyright 2025 Bensussen Deutsch & Associates, LLC. All rights reserved. Use of this site is subject to the BDA Terms of Use and Privacy Policy.