Port Authority® Collective Softshell Jacket
Out of stock
Only %1 left
SKU
1448309
Whether on the job site, during travel, on a hike, or just hanging out on the patio, this softshell jacket means business while its sleek silhouette keeps a sense of style. Features such as covered zippered pockets, an adjustable full-zip length, and the brushed interior make this a go-to again and again for when cold or stormy weather strikes.
Details
- 94% polyester / 6% spandex
- Full-zip front
- Brushed tricot interior
- Covered zip front pockets
- Cummins "C" logo on chest
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |