Women's Relaxed Jersey V-Neck T-Shirt
As low as
$13.99
Regular Price
$23.95
You Save 42% ($9.96)
In stock
Only %1 left
SKU
1457411
The BELLA+CANVAS 4.2 oz. Relaxed Fit Cotton Tee offers comfort and sustainability. Made from 100% combed and ringspun cotton, it's pre-shrunk and features a tear-away label for added convenience. BELLA+CANVAS is committed to sustainable manufacturing, utilizing solar-powered facilities and comprehensive recycling programs for eco-friendly production.
Size Chart
Women
Size | Bust (inches) | Bust (cm) |
---|---|---|
XS | 32-33 | 81-84 |
S | 34-35 | 86-89 |
M | 36-37 | 91-94 |
L | 38-41 | 97-104 |
XL | 42-46 | 107-117 |
2XL | 47-51 | 119-130 |
3XL | 52-55 | 132-140 |
4XL | 56-60 | 142-152 |