OGIO Limit Polo
As low as
$49.95
In stock
Only %1 left
SKU
1457407
Experience unbeatable performance and style with the OGIO Cummins Logo Polo. Made from 5.6-ounce cotton/poly/spandex jersey with stay-cool wicking technology, it offers flexibility and comfort. Features include a self-fabric collar, 3-button placket, and set-on, cuffed sleeves. The Cummins logo embroidery on the left chest adds a touch of brand pride, making this polo the perfect choice for those who push their limits.
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |