SuperPro Twill Shirt
As low as
$19.99
Regular Price
$41.95
You Save 52% ($21.96)
In stock
Only %1 left
SKU
1542365
The ultimate in professional performance, this wrinkle-resistant shirt also releases stains. The soft, smooth fabric gives you a polished look that’s comfortable enough for year-round wear.
Details
- 4.3-ounce, 55/45 cotton/poly twill
- Stain release
- Wrinkle-resistant
- Easy Care
- Button-down collar
- Dyed-to-match buttons
- Left chest pocket
- Rounded adjustable cuffs
- Back yoke with box pleat
- Red
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |