Classic Dri-Power Tee
As low as
$20.95
In stock
Only %1 left
SKU
1457417
The Cummins Basic Tee is a timeless essential. Crafted from a durable 5.4 oz. blend of 50% cotton and 50% polyester (53% polyester, 47% cotton for Oxford), it's sustainably made with USA-grown cotton. Featuring double-needle coverstitched front neck, shoulder-to-shoulder tape, and seamless 1x1 rib collar, it offers both comfort and quality. The seamless body provides ample printing space, and the tear-away label ensures a fuss-free experience. Manufactured with a commitment to sustainability, it adheres to annual measured and reported protocols, making it an eco-conscious choice for your wardrobe.
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |