Classic Logo Re-Tee
As low as
$21.95
In stock
Only %1 left
SKU
1457400
Elevate your eco-conscious style with the Cummins Across Chess T-shirt. Crafted from 100% recycled fabric, it's both environmentally friendly and luxurious. Made from reclaimed materials, it's soft, comfy, and high-quality. Featuring 5.3-ounce, 60% recycled cotton and 40% post-consumer recycled polyester, it's a sustainable fashion choice that feels as good on the inside as it does on the outside. Additional details include a 1x1 rib knit neck, shoulder-to-shoulder taping, and a tag-free label for ultimate comfort. Join the movement and make a positive impact on the planet with every wear.
Size Chart
Men/Gender Neutral
Size | Chest (inches) | Chest (cm) |
---|---|---|
XS | 36-37 | 91-94 |
S | 38-39 | 97-99 |
M | 40-42 | 102-107 |
L | 43-46 | 109-117 |
XL | 47-50 | 119-127 |
2XL | 51-53 | 130-135 |
3XL | 54-57 | 137-145 |
4XL | 58-60 | 147-152 |
5XL | 61-63 | 155-160 |